Neels

Member Since: October 5, 2009

Country: United States

  • Product SEN-08942 | about 4 years ago

    got it to work fine with Steve’s code:
    http://home.comcast.net/~saustin98/misc/WeatherStationADC.txt
    received debounce on an external interrupt for rain, had to add this code to get it to work…i think/hope
    //=======================================================
    // Interrupt handler for rainmeter. Called each time the reed
    // switch triggers (one tip of bucket).
    //=======================================================
    void countRainmeter()
    {
    static unsigned long last_millis = 0;
    unsigned long m = millis();
    if (m - last_millis < 200){
    // ignore interrupt: probably a bounce problem
    }else{
    numBuckettip++;
    //Serial.print(numBuckettip);
    }
    last_millis = m;
    }

  • Product DEV-09530 | about 4 years ago

    Hi
    How do I connect this to Arduino Duemilanove?
    for mini:
    GRN: Reset pin and connects to the GRN pin on the Arduino Pro Mini. Pulling this line low will reset the ATmega328. Because there is a capacitor on this line, holding this line low will not keep OpenLog in reset.
    RXI: Serial input into OpenLog.
    TXO: Serial output from OpenLog.
    VCC: 3.3V to 12V input.
    GND: Ground
    BLK: This pin is connected to GND. Connect this pin to BLK on the Arduino Pro Mini.
    Thanks

  • Product SEN-08942 | about 4 years ago

    Hi
    What do you think can the maximum cable length be from ardruino(powered by with external 5V power supply) to weather meters, if i use cat 5 cable connect to ardruino’s attachInterrupt/analogue pins, will it still work ok at 65 feet?

No public wish lists :(