loicklegacy

Member Since: November 15, 2016

Country: France

  • Hello I'm trying to hook up the sensor to the ESP32THING but I get a SPI.setBitOrder(MSBFIRST);

    The ESP32 have 2 register I2C of 4KB at I2C0 0x3FF5_3000 0x3FF5_3FFF and I2C1 0x3FF6_7000 0x3FF6_7FFF

    Thanks for the help. b

  • Sure I tried both code from the tutorial over here adjusting the pins (I post the link to avoid polluting the thread with code too much.) https://www.sparkfun.com/tutorials/246

    Thanks for the help :)

  • Hello I tried to hook up a serial LCD on the RX/TX pin but it seem the 32Thing doesn't like that I get this error and so far I tried to tweak the libraries but no luck so far. It's also the case for the SPI too.

    fatal error: avr/interrupt.h: No such file or directory #include <avr/interrupt.h> compilation terminated. exit status 1 Error compiling for board ESP32 Dev Module.

  • Thank you :)

  • Did you got this error by any chance ? "ESP32 Dev Module, 80MHz, 921600" arduino isp programmer

    exec: "python.exe": executable file not found in %PATH% Error compiling for board ESP32 Dev Module.

    I'm not sure if I've missed something. Thanks

No public wish lists :(