×

SparkFun Electronics will be closed on July 3rd, 2015 in observance of Independence Day. Any orders placed after 2:00pm MT on July 2nd will be shipped out after the weekend. Thanks!

Aldux

Member Since: October 19, 2009

Country: United States

  • This module will work in mexico?? is “unlocked” for working with all cellular companies?? like telcel??

  • This breakout board works with the gm862 with gps??

  • Im tyring, but only got this readings:
    256|253|315|516|516|516
    256|253|315|516|516|516
    256|253|315|516|515|516
    257|253|316|516|516|516
    256|253|316|516|515|516
    256|253|315|516|516|516
    256|253|315|516|515|516
    256|253|316|516|516|516
    256|253|315|515|516|516
    256|253|315|515|516|516
    256|253|315|516|515|516
    256|253|315|515|515|516
    256|253|315|516|516|516
    256|252|315|515|515|516
    256|253|316|516|516|516
    256|253|315|516|515|516
    the accelerometers work, but the gyros are not working, still don’t know why…

  • Hi!! i still cant get the gyroscopes to work, when i tilt the IMU, i have a constant voltage in all the 3 gyro (the amplified outputs, the normals don’t work too).
    Do i have to do a sequence at the start for the self test??
    Does anyone have the same problem??
    Thanks!

No public wish lists :(