Akis

Member Since: October 23, 2009

Country: United States

  • Product WRL-10822 | about 10 months ago

    Hello all,

    Just a quick question. Can we combine this module with the XBee Explorer Regulated board (WRL-11373)? I think we can, but I am asking just to be on the safe sideā€¦

    thx

  • Product WRL-11373 | about 10 months ago

    Hello all,

    Just a quick question. Can we combine this board with the RN-XV WiFly Module - Wire Antenna (WRL-10822) module? I think it can, but just to be on the safe side…

    thx

  • Product PRT-00339 | about 4 years ago

    I am trying to recharge my “Polymer Lithium Ion Battery - 1000mAh” with the “LiPoly Charger - Single Cell 3.7-7V Input” using the USB port. So far the charger doesn’t seem to do anything since the “status” LED is off and the voltage across BAT and GND terminals is at 1.1V.
    Any ideas?
    Thank you

  • Product SEN-08663 | about 5 years ago

    Hello everyone,
    I think this board sensor can operate with 5V as well instead of 3.3V. I don’t see any reason for damaging the hardware, because the 2.8V regulators can operate in a range 3.05V to 6V input if I am right… (see LP3987 data-sheet).
    Please let me know of what you think!
    Thanks
    Akis

No public wish lists :(