Member #87353

Member Since: October 23, 2009

Country: United States

  • Product DEV-10305 | about 3 years ago

    I think there’s a trace from one of the 5v pins on the ATX supply to the 5V pin on the arduino

  • News - Solder Stenciling Video | about 3 years ago

    I’ve done solder paste freehand at an internship- this was the standard method for single-part attachment for testing. We had syringes full of solder paste with fine-diameter needles, and a compressed-air system regulated by a pedal to activate the flow. This took very steady hands (and a giant microscope). With a great deal of practice I got down to parts with six pads in 0.9mm2 (about 0.12mm2 per pad)
    Tl;dr - it is possible, but slow and difficult

No public wish lists :(