uCHobby

Member Since: October 23, 2009

Country: United States

Profile

Websites

http://www.uchobby.com

  • Product ROB-09065 | about 4 years ago

    Here is what I found out with this servo.
    Wiring:
    Red: 5V
    Brown: ground
    Yellow: signal
    Timing: Stable values
    Right at 0.50mS (about 85 degrees)
    Left at 2.0mS (about -85 degrees)
    Center at 1.25ms (about 0 degrees)

  • Tutorial - Random Number Generating Geiger Counter | about 4 years ago

    There is an error on the schematic. In the detector area where you show a symbol for a resistor but the reference designator is CAP 50pF. Took me a minute to figure out how you were detecting the current spike till I noticed the ref des and value.

No public wish lists :(