AustinSpafford

Member Since: October 24, 2009

Country: United States

Profile

Role

Programmer

Organizations

ArenaNet

Spoken Languages

English

Programming Languages

C++, C#, Python, Brainfuck

  • News - Tearing Down the Nest Pro… | about 3 months ago

    Awesome teardown!

    Regarding the humidity sensor, my best guess is that they’re using that to try to weed out false-positives caused by cooking. For example, I imagine that if they see abnormal intense humidity (steam) followed by smoke, they’ll give it a short grace period (30 seconds?) to see if it’s something the cook got under control. Hmm, or maybe quite simply they’ll use an elevated smoke-detection threshold if the humidity is much higher than the usual baseline.

  • Product ROB-12092 | about 4 months ago

    This item arrived yesterday, and I’m both pleased and very confused because it arrived pre-assembled but bundled with the tools and instructions for assembly.

    Can someone confirm that the kit normally arrives fully assembled? If’s normal, then I definitely recommend updating the description from “…an easy to assemble and use…” to something more like “…a preassembled and easy to modify/use…”. If not, then did I receive a return from another customer, or was it possibly from the product video?

    Thanks! :)

  • Product ROB-12092 | about 4 months ago

    Just a bit of feedback for the product page itself: I’m currently frustrated by the photos for this product, as none of them separate the wires or provide clear documentation of what the connectors look like. Given, I’ve already ordered this product and am just trying to make use of the holiday break by assembling other parts of the robot in anticipation of the kit arriving.

    If not for this kit, then at least for ones in the future, it would be extremely useful to always have photos of all the pieces prior to assembly. I notice that the other kits in this product line have such photos, which sadly makes it all the more frustrating that this one does not.

    All that said, I’m still looking forward to this kit arriving, and the hopefully successful construction of a 6-8 channel mood-expressing FPV ground robot will occur in the next few weeks!

    UPDATE: It only just now occurred to me to see if the video might contain more useful shots by accident (especially where the cables are separated rather than in a knot), and indeed it does! I now see that it specifically has four single-pin female headers for powering the two drive motors, two three-pin female headers for the hall effect sensors (only one for each side… unable to detect direction of rotation), and one three-pin female header for the arm servo. I hope that helps someone else out there looking at this product!

    UPDATE: Another comment about the photos is systemic to the website itself: Best I can tell there’s some sort of slideshow logic (at least active in Chrome) that sometimes shifts between the photos when viewing the large versions. This is frustrating both because it hinders my attempts to analyse the photos, but also because I’ve so far failed to figure out how it’s triggered (giving it the feeling of an intermittent bug, rather than a feature). It’s hit me before on a number of product pages, but it’s only now with the related photo-reading problem that the bucket has been tipped. It’s not a huge deal, but I’m hoping that it’s of some help to receive the report/feedback, regardless of whether or not it’s a bug or feature.

  • Product TOL-11784 | about 8 months ago

    Indeed, I was about to suggest some shallow bowl-shaped areas!

    Oddly enough, I started thinking about that when seeing the thumbnail for the product, where I initially mistook the silicone sheet sitting on the base to be a wedge-shaped depression to place loose parts in.

  • News - July Caption Contest | about 10 months ago

    “Why yes, a Costco opened up near here just recently. Why do you ask?”

  • Product PRT-10217 | about 3 years ago

    Out of curiosity, is there any particular reason why this charger uses micro-USB instead of mini-USB?
    Oh, and neat idea!

  • News - Communities that Create | about 3 years ago

    Great presentation!
    Also, thank you for the writeup! (I was listening while scrolling down through the slides)

  • News - SparkFun and Ponoko Unite | about 4 years ago

    Very cool! I could see this being nice for even just keeping track of part counts, maybe for for-fun kits put together and sold through Etsy. :)

No public wish lists :(