vincenet

Member Since: December 7, 2016

Country: France

  • This helped me and I confirm this configuration works well.

  • I understand I need to send Program Change many times also when releasing. My question is more I am worry if there is more action at background when Program Change occurs like parsing sd, allocating memory… I can manage with Program Change for my need: play two instrument on the board with different and independent bank system then number of files is more than 128.

  • Is there special action at background when changing bank with Tsunami ? I would like to play on synthesizer tracks number 121 to 136 (as example) together adding program change frame when appropriate.

  • Trigger-to-sound delay: 8 msecs typ, 12 msecs max

  • Hello, I am user of the original WAV Trigger. Could you confirm my understanding for both ? I understand in WAV trigger MIDI Channel numbering is considered at same level as bank numbering and not anymore with Tsunami. As following (is that correct ?) :

    WAV Trigger rule : Track Number = (MIDI Channel * 128) + (MIDI Bank Number * 128) + MIDI Note Number with MIDI Channel (0 to 15), MIDI Bank Number (0 to 16) and MIDI Note Number (0 to 127)

    Example 1: MIDI Channel: 0, MIDI Bank Number: 1, MIDI Note Number: 1 => Track Number = 129

    Example 2: MIDI Channel: 1, MIDI Bank Number: 0, MIDI Note Number: 1 => Track Number = 129

    TSUNAMI rule : T = (MIDI Bank Number * 128) + MIDI Note Number with MIDI Channel (0 to 15), MIDI Bank Number (0 to 31) and MIDI Note Number (0 to 127).

    Example 3: MIDI Channel: 0, MIDI Bank Number: 1, MIDI Note Number: 1 => Track Number = 129

    Example 4: MIDI Channel: 1, MIDI Bank Number: 0, MIDI Note Number: 1 => Track Number = 1

  • The features I love in nxp freescale mpr121 is near proximity detection with low power consumption as low as 29uA for the 12 inputs (16ms response time). Best replacement part I found at the moment is Cypress CY8CMBR3002 with (too much for designing a rf touch sensor node I want) with 22uA per sensor input (120ms response time).

  • It seems production of the mpr121 was transferred to resurgent, so have you got more information ? and can I hope future production ? How the engineer from adafruit or bare conductive manage with this transfer… I would prefer your breakout board with only few components ;-)

  • Hello, what is the reference of the regulator? regards

  • I did not yet buy this amazing product. I wonder if I could use the WAV trigger to manage two separated channels Left and Right ? Real question : is the channel outputs perfectly separated or can I hear the Left voice on the Right? (when stereo WAV is balanced 100% to the left). Also power amp stage should be certainly different for each side.

No public wish lists :(