knguyen

Member Since: October 30, 2009

Country: United States

  • Product GPS-09171 | about 4 years ago

    Please ignore my previous post. It’s up and running now. One more thing I see is that it’s not as sensitive as Sparkfun LS20031 module (although it should be better from spec). I’m using it with Sparkfun antenna GPS-00177 and it takes up to 5 minutes to lock (indoor, through wooden ceiling) while LS20031 takes much less time (~3 minutes). I will check with outdoor performance tomorrow. Does anyone ever compare these two modules? Thanks all!

  • Product GPS-09171 | about 4 years ago

    I connect this to a 3.3V power source that shows the module is taking 30mA. The antenna is Sparkfun GPS-00177
    Both Rx and Tx are at HIGH (3.3V). No data!
    Does anyone know why ? Thanks!

No public wish lists :(