Brock Lee

Member Since: November 2, 2009

Country: United States

  • News - A Preview of the Quiz | about 3 years ago

    Will cheating be handled by restricting orders per IP address? I’ll be at school, between classes and I’m sure I won’t be the only one there using our school’s IP for this.

  • Product PRT-08076 | about 4 years ago

    Hey, when these are inserted into perf board do they obscure any of the un-used holes? I need connectors for 20 lines of parallel data which are all in a consecutive row. Haven’t been able to find a 20 pin connector and all of the 5 or 10 pin connectors obscure 1 or 2 holes at each end.

  • News - Million Dollar Baby | about 4 years ago

    Wow! I just went through my “shopping” bookmark folder and found that I had all but 3 of these companies listed.
    Something is working right!

No public wish lists :(