Eggman2

Member Since: November 3, 2009

Country: United States

  • Product PRT-11037 | about 2 years ago

    Just got a pack of these and they’re exactly what you’d expect for less than $3. the insulation seems thin and the clips feel cheap, but at least they stay closed. I picked up a pack from radio shack for a little more money but they feel MUCH nicer, and thus safer.

    EDIT: Upon further inspection, the alligator clips are actually not soldered to the wires on these. The copper wire is bent around the insulation and the clip is crimped around the whole thing. less than optimal connections that i would not trust.

  • Product COM-11218 | about 2 years ago

    I got mine today and hooked it up to a computer PSU, but i could only get

  • Product COM-10330 | about 3 years ago

    seconding the breakout board, with all the fixin’s. that way i can still use the controller for ps2 playing when its not controlling my robot.

  • Product WRL-09132 | about 3 years ago

    is there a definitive answer here on whether or not these are safe to use? a lot of people are saying there needs to be a 5V to 3.3V level shifter.

  • Product TOL-09538 | about 3 years ago

    so, this wont work with the 50W sparkfun soldering station?

  • News - Organization chart! | about 4 years ago

    on free day i got an lm315 instead of an lm7805. sometimes slip-ups are good =]

  • Product TOL-00067 | about 4 years ago

    plleease try to get these back in stock. a pair of digital calipers would be really nice right about now, and these are the best i’ve seen for my money

  • Product COM-08982 | about 4 years ago

    they’re only 25V and thus not nearly enough for a railgun. you’d need around the order of 300 - 1000V

  • Product COM-00520 | about 4 years ago

    *burly

No public wish lists :(