James - Orange

Member Since: November 11, 2009

Country: United States

  • Product DEV-10999 | about 2 years ago

    Just bought a board, arrived yesterday; bottom says version 11 and 3.3v. When I plug in to Windows machine (I’ve tried 32-bit Windows 7 and 64-bit Windows 8), the red light comes on. I try to install the drivers in the add-on kit to no avail. It appears the device identifier info isn’t correct in the driver, either. In Device manager: USB\VID_03EB&PID_2FF4&REV_0000 USB\VID_03EB&PID_2FF4

    In the driver file from Sparkfun: %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_9205 %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_9206&MI_00 %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_9203 %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_9204&MI_00 %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_0002 %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_0002&MI_00 %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_0003 %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_0003&MI_00

    [DeviceList.NTamd64] %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_9205 %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_9206&MI_00 %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_9203 %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_9204&MI_00 %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_0002 %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_0002&MI_00 %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_0003 %DESCRIPTION%=DriverInstall, USB\VID_1B4F&PID_0003&MI_00

    Maybe I just got a dud?

  • Product LCD-09395 | about 3 years ago

    Schematic is no longer up to date it appears, for example JP2 only has 6 pins in the schematic, where it has 10 pins on the board in the pictures.

No public wish lists :(