Anool

Member Since: November 12, 2009

Country: United States

  • News - Free Day Recap | about 4 years ago

    PS : If I’d known it was all over in 1h 44m 50s, I could’ve gone to bed much earlier !

  • News - Free Day Recap | about 4 years ago

    I’m dejected - the site didn’t load even ONCE. Out here in India, I tried from 9:30pm local time till 1:30am in the dead of night, and my F5 key really wore out, but no luck! God knows I really needed some of them parts - there’s not much chance to get them here locally in India, and usually, the shipping to my location costs more than the parts are worth, so the 100$ credit would’ve REALLY helped. Flip side, I noticed ONE lucky guy in India did get lucky !! Wonder how he managed.

No public wish lists :(