jacubus4

Member Since: November 12, 2009

Country: United States

Profile

Spoken Languages

English, limited Spanish (3 years in high school)

Programming Languages

C++, BASIC, TI language, some Assembly

Universities

Pennsylvania State University

Expertise

Electrical Engineering, Hardware (B.S. in progress)

  • Product KIT-10732 | about a year ago

    The 50mA driving the LED is not coming from the Arduino pin, but from the 5V supply. The point of this board is so you don’t draw that amount of current from your Arduino pin and damage the chip. In this case, it is more in the realm of 10mA which the chip can easily handle.

  • Product COM-10197 | about 3 years ago

    any thoughts on using this as a lightweight light source for camping, inside or outside of a tent? can 2 wires be driven directly from the 3V inverter? what kind of power consumption are we looking at?

  • Product WRL-09434 | about 3 years ago

    when i plug it into my computer, it says “USB Device not recognized”. i went into the device manager to try to install a driver and it says the best driver for the device is already installed. anyone have any suggestions?

Name Pieces Total
Jake's Wishlist
26 94.85