Nepharis

Member Since: November 20, 2009

Country: United States

  • Product TOL-00076 | about 4 years ago

    I got this last year for the startup I worked at. Great station for the price. SOIC-28s and TQFP-44 were super easy, and blasting D2PAKs with the hot air made desoldering busted MOSFETs about 20x easier than with an iron. Definitely a good buy.

  • Product BOB-00718 | about 4 years ago

    Yes, the 3.3V pin on the end is power out, from an internal regulator on the chip. There’s also the VCC pin out, which is the direct 5V USB line.

  • News - Snappy Cluster | about 4 years ago

    I use a moon theme. My laptop is ‘mare-nubium’, server is ‘magnificent-desolation’, and my desktop is ‘tranquility-base’.
    =)

No public wish lists :(