×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Member #916866

Member Since: March 20, 2017

Country: United States

  • When logging the inertial data to an SD card, I frequently have huge outliers. For example, when i put the IMU flat i continuously measure -1g. However, when on the SD card I find occasionally large outliers. For example, on 9027 milliseconds:

    8951, 0.01, 0.00, -1.00, -1.28, -2.01, 0.67, 80.57, 49.06, -96.92

    8960, 0.00, 0.01, -0.99, -1.34, -2.01, 0.67, 78.62, 47.86, -96.02

    8970, 0.02, 0.01, -1.01, -1.28, -1.95, 0.67, 79.07, 47.86, -96.02

    8980, 0.00, 0.01, -1.00, -1.40, -1.95, 0.79, 79.07, 47.86, -96.32

    8990, 0.00, 0.01, -0.99, -1.28, -1.95, 0.73, 79.97, 48.31, -96.92

    9027, -0.00, 0.00, 1.21, -1717.44, 729.70, -1736.52, 80.12, 49.21, -92.87

    9101, -0.00, 0.02, -1.00, -1.40, -2.01, 0.67, 79.22, 46.96, -95.42

    9112, 0.00, 0.01, -1.01, -1.34, -1.89, 0.67, 79.07, 49.21, -94.67

    9121, 0.01, 0.01, -1.00, -1.34, -2.01, 0.73, 79.67, 48.46, -95.27

    9131, 0.00, 0.01, -1.00, -1.22, -1.95, 0.67, 78.17, 48.01, -95.12

    9142, 0.00, 0.01, -0.99, -1.28, -2.01, 0.67, 79.67, 48.91, -96.32

    9151, 0.01, 0.02, -0.99, -1.40, -1.95, 0.73, 79.52, 48.76, -95.12 How can I solve this problem?

No public wish lists :(