Steven Osborn

Member Since: November 24, 2009

Country: United States

  • Product WRL-10573 | about 2 weeks ago

    Software doesn’t build at all on OS X 10.9.X (Mavericks). No binaries available for newest versions of Ubuntu, Windows, or OS X. If you are running the latest version of OS X you are SOL. This thing does what it claims, but is not for the weak at heart. Plan on spending several hours just getting it setup. I ended up having to install Ubuntu 12.04 in VMWare to run the software.

  • News - April Caption Contest | about 2 weeks ago

    Pick'n up chicks.

  • News - According to Pete - Spect… | last year

    LED array with microcontroller that fits inside a cup that is made for a paper insert.

  • News - January Caption Contest | about a year ago

    3d printing is so last year! I carve plastic filament with nothing but a warm soldering iron.

  • News - How do I beer? | about 2 years ago

    We have a couple kegs at Urban Airship and I think the only rule we have is #3, and take a cab home in the likely event that you fail at #1, but no one here operates machinery.

  • Product COM-09178 | about 2 years ago

    Bought a bunch of these in various colors. They look great. They seem a little cheaper made than some of the other (much more expensive) buttons I’ve seen. I have one that sticks a bit on occasion, but for most projects I think these are great.

  • Product COM-09278 | about 2 years ago

    This feels pretty heavy duty and the spring snaps the cover back in place with tight.

  • Product TOL-08269 | about 2 years ago

    I bought two of these, one was a complete dud (DOA) and the other seems pretty flakey on my arduino with even ~100ma on it. I have a similar 5v supply I have been using for some time that has no issue with the same load and it’s only rated for 250ma.

  • Product COM-10445 | about 2 years ago

    I was a bit disappointed in the quality of this item. It’s both tiny and flimsy. It’s certainly worth a buck, but I’m not sure if it’s really useful for any practical application.

  • Product COM-10541 | about 2 years ago

    I had some expectation that it was a 5 position toggle switch with a common lead, but found the example code and diagram more than sufficient. Overall I’m happy to only be using 3 pins instead of 4/5 for the same . The sample code has the worst combination of brace styles I think I have ever seen, but it is pretty simple and easy to follow.

No public wish lists :(