Sparkz

Member Since: November 25, 2009

Country: United States

  • Product SEN-09674 | about 3 years ago

    The intergration guide refers to this sensor as a ‘24” Trimmable Strip’ if I’m not mistaken, and digikey prints the following in their description:
    “The standard 408 sensor is a strip sensor 622.3mm in length. To meet the needs of your application, however, it can be cut down to a very short length."
    I could really use a shorter one, but as I only ordered one of these I think I’ll keep it away from scissors for a bit longer.

  • Product WRL-08695 | about 3 years ago

    I’ve been running X-CTU on Windows 7 without any issues.
    But yeah, I wish there was a non-windows option for programming these units. It’s a hassle having to boot up an extra machine for such things.

No public wish lists :(