×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

avatar

windrago

Member Since: November 29, 2009

Country: United States

  • I can't get the basic sample to run on Teensy 2.0 Any idea on what's going on?

    It chokes on the first call to the wire lib.

  • Thank you!

  • Can I use this breakout to turn on/off a device 110V? Home appliance, computer whatever...

  • the link to the tut is dead - any replacement?

  • it has the stick up antenna kind (the firmware allows to set the antenna chip or the external, I used both)

  • Hello there. I just got the Wi-Fly (RN-XV) and it is driving me bonkers!

    I try open and mixed security on the AP and no matter what I keep getting AUTH-ERR when I try to join.

    AP Side: - no mac address enforcing, WPAv1, b/g, channel 8 WiFLY side: firmware 2.30 SSID=TEST Chan=8 ExtAnt=0 Join=1 Auth=MIXED Mask=0x1fff Rate=3, 11 Mb Linkmon=5 Passphrase=LetMeIn1 TxPower=0

    It's hooked on a XBEE Explorer Regulated and connected via USB to the PC/Mac.

    From Putty I join and I get this: Auto-Assoc TEST chan=8 mode=WPA1 SCAN OK Joining TEST now.. Disconn from TEST,AUTH-ERR

    Any help is a great Christmas gift at this point!

    Thanks - me

  • What should I use to power a lilypad that is attached to find tiny patches of conductive fabric?

  • Does this work with Arduino 2009 or fries it?

No public wish lists :(