93886

Member Since: December 2, 2009

Country: United States

  • News - Happy Free Day | about 3 years ago

    Something broke.
    …not to worry. We’ve logged this error and will be looking into it.
    Reference #8feda7c18db26077848be7a5b6567eaf
    Reference #a577e49341ff0ddd0a3afd0d90f641dd
    Reference #bca4d5f6502299eaf4078e83c6f591bd
    Reference #73b474b145b01ac000efa6fe2443c4b1
    Reference #f5afa24494adb1a0aff9eb08c43fa55d
    Reference #45013b133b0eb1acdcf37677a047d0e0
    Reference #4b876159f5b9a88922b890a053a13db4
    Reference #fffd09291bde4b6a205fb6d78a50e312
    Reference #c673039fa515c506a738ecb30e98fbeb
    Reference #9a7f0669a2850138d93359530bec5590
    Reference #f1a7cdc9a200c23a788aebe15fe73393
    Reference #377073090068579424915101dc910613
    Reference #42a83c9f752336e070fdbfdbcf8f9db6
    Reference #e17abf991b62ae14afdc4fc378446aa8

  • News - Happy Free Day | about 3 years ago

    I never did get the server to send the first question.
    ;(

  • Product TOL-00609 | about 4 years ago

    The AOYUE 2738A+ model without the desolder gun is 100 USD less.
    Sparkfun is charging you for the desolder gun price but delivering the hundred dollar less model.
    If you want to buy this station don’t buy here! Customer service refused to offer me any solutions.

No public wish lists :(