Bryon

Member Since: December 7, 2009

Country: United States

  • Bright LED, ambient light sensor, coin cell and tiny micro. Flash the LED when it gets dark out and come back at night.

  • One thing I've noticed that a lot of tinkerers neglect to do, is add a fuse to their circuits. This may not be necessary in most gadgets but is especially important in something like the "Are You Okay" gadget where it is constructed of flammable materials and has the potential to be taken to bed and/or located around other flammable materials.

    A 2000 mAh battery definitely has the power to start a fire in the event of a short circuit. A gadget such as this with flexibility and no specific mounting to immobilize everything, could be prone to broken wires and shorts. A simple fuse, located as close as possible to the battery (so there is smaller chance of a short between fuse and battery) would provide a huge margin of safety and peace of mind.

  • Don't forget to connect the sleep pin to Vcc to enable the chip. If this pin is unconnected or taken to a low state, this chip sleeps.

  • We have an application where we are using three serial ports simultaneously. Can I use three of these BT modules at the same time without interference?

No public wish lists :(