×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Member #95790

Member Since: December 9, 2009

Country: United States

  • "The panel is capable of 9 watts in the open sun with a peak power output around 6V at 1500mA."

    Solar panels are rated for output based upon standard test conditions (STC) of 1000 W/m^2 solar irradiance @ 25 degress celsius. Solar irradiance varies dramatically both seasonally and geographically. For a fixed plate solar panel at an angle from horizontal equal to latitude (ideal for mounting a fixed, non-tracking, non-collecting panel), you can look at the NREL website to get average solar irradiance for your area (http://www.nrel.gov/gis/solar.html). If your area, eg Colorado in August, gets about 6 kWh/m^s/day, you should get an average of 54 (6 * 9) Wh/day with a 9 W panel. If your area, eg Colorado in January, gets about 3.5 kWh/m^s/day, then you should get an average of 31.5 (3.5 * 9) Wh/day with a 9 W panel.

    If you are direct powering, all you need to do is calculate the minimum solar irradiance in you area and pick an appropriately sized solar panel. If you are charging a battery, be sure to factor in power loss due to charging. In this case, Lithium-ion battery would be ideal because of their charging efficiency.

  • Is there a maximum pressure/weight for these? I couldn't find anything in the documentation. I don't want to measure weight, just identify if it is present which an FSR seems ideal for. What I want is a pressure sensor that detects if someone is standing on a metal plate.

No public wish lists :(