itsme_qamar

Member Since: December 14, 2009

Country: United States

  • Product SEN-09184 | about 4 years ago

    hello how can i program atmega 328p on board controller with with this programmer hello how can i program atmega 328p on board controller with with this programmer AVR STK Serial Port Dongle Programmer.
    the output of programmer is 10 pin but on board 6 pins are available to program…
    and which one loader use to burn program
    i am waiting for helpful answer…!
    thank you .I have purchase already IMU 6DOF and AVR STK Serial Port Dongle Programmer
    sku: PGM-00014.
    the output of programmer is 10 pin but on board 6 pins are available to program…
    i am waiting for helpful answer
    thank you

  • Product PGM-00014 | about 4 years ago

    o sorry conterller is 328p.
    how i can programe

  • Product PGM-00014 | about 4 years ago

    hello how can i program atmega 168 on board controller with with this programmer AVR STK Serial Port Dongle Programmer.
    the output of programmer is 10 pin but on board 6 pins are available to program…
    i am waiting for helpful answer
    thank you

  • News - Free Day is Done | about 4 years ago

    hello
    SIR i need to send asic commands data (very short distance and require low data rate )
    can i use
    XBee 1mW Wire Antenna
    sku: WRL-08665
    as transmitter and receiver?
    if yes then i purchase pair of wrl-08665
    kindly explain your answer..?
    i am waiting ur answer to enjoy the offer

  • News - SparkFun Year in Review | about 4 years ago

    hello
    SIR i need to send asic commands data (very short distance and require low data rate )
    can i use
    XBee 1mW Wire Antenna
    sku: WRL-08665
    as transmitter and receiver?
    if yes then i purchase pair of wrl-08665
    kindly explain your answer..?
    i am waiting ur answer to get chance bt this offer

  • Product WRL-08695 | about 4 years ago

    i want to Atomic IMU module data to send transmit and receive through zig bee protocol.
    can i XBee 1mW Chip Antenna sku: WRL-08664 as tansmiter and receive given on sparkfun.com….?
    or transmitter and receiver are two different devices use to communicate….?
    if two different devices the send me name product name of both tx,rx their data sheet and
    prices…?
    i am waiting for answer

  • Product WRL-08664 | about 4 years ago

    hello
    i want to Atomic IMU 6 Degrees of Freedom - XBee Ready data to send transmit and receiv by zig bee to purchase devices.
    urgently information required …
    can i use XBee 1mW Chip Antenna as a transmitter and receiver ..? or receiver is another device (if other device reply me name)
    i am waiting…

  • Product WRL-08664 | about 4 years ago

    hello
    i want to Atomic IMU 6 Degrees of Freedom - XBee Ready data to send transmit and receiv by zig bee to purchase devices.
    urgently information required …
    can i use XBee 1mW Chip Antenna as a transmitter and receiver ..? or receiver is another device (if other device reply me name)
    i am waiting

  • Product WRL-08666 | about 4 years ago

    hello
    kindly guide me about XBEE transmitter and receiver suitable communication with each other
    thank and waiting for reply..!

  • Product WRL-08665 | about 4 years ago

    hello
    kindly guide me about XBEE transmitter and receiver suitable communication with each other
    thank and waiting for reply..!

No public wish lists :(