Eniyan

Member Since: December 15, 2009

Country: United States

  • Product WRL-08859 | about 4 years ago

    Hello,
    I need to send 1 Megabyte of data ( an Image) from one laptop to other using wireless in 30 seconds. distance of 10m to 50m.
    s this product: Transceiver nRF24L01 Olimex USB Dongle
    (sku: WRL-08859) suitable for my requirement?
    Is it possible to reprogram the firmware. if so, which tool is used to program and burn it to the chip?

No public wish lists :(