Member #97660

Member Since: December 17, 2009

Country: United States

  • Product SEN-10619 | about a year ago

    where can I get the Eagle library of the MAG3110 itself instead of the whole Eagle project? Im looking for the “.lbr” not the “.sch” or “.brd”

    thanks

  • Product WRL-10665 | about 3 years ago

    wireless SPEED???
    nevermind…
    Frequency: 2400 – 2483.5 MHz
    Range: approximately 50 feet (under typical conditions indoors)
    Bit rate: programmable, up to 350 kbps
    Effective data rate: up to 10 KB/s

  • Product COM-10302 | about 3 years ago

    is it possible to order only one or two colors??
    if yes i would like several hundreds!

Name Pieces Total
lo quiero!!
14 260.4