jags

Member Since: December 18, 2009

Country: United States

  • News - Free Day is Done | about 4 years ago

    Free day was pretty bad. I never saw the site until free day was over. I think a random lottery would have been better.

  • Product WRL-08945 | about 4 years ago

    I am having no luck getting the 315 MHz transmitter and receiver to work. I just want to see the data appear at the receiver using a scope. The transmitter and receiver are separated by about 2 inches with no antenna. I have the +5 and GNDs of the receiver attached to a stepup battery pack. I always see a 1 kHz square wave at 3.5Vpp. It doesn’t matter if I am transmitting a ‘0’, ‘1’, or nothing at all. What am I doing wrong?

No public wish lists :(