alphaman1101

Member Since: December 23, 2009

Country: United States

  • Product COM-09807 | about 2 years ago

    Easier than the three. one is the input and one is the output. Its like connecting a wire together.. plug one to 3V / 5v and one to an analog or digital read line.

  • Product GPS-08975 | about 3 years ago

    Good little device, i just wish that there were some definent information on being able to send commands to it.. going into my quad:photobucket link

  • Product PRT-08483 | about 3 years ago

    so for the average Arduino Mega board. How long would this battery last?? for reference, i only currently have a speaker (8ohm), small LED and a 2125 accelerometer

  • Product DEV-09219 | about 3 years ago

    When are you guys supposed to be getting these back in stock? This board would do great for modding my motorcycle (GS500f). Im going to be replacing the stock gauges that are off quite a bit.. (indicates 110 mph, when truly im doing approximatively 85)

No public wish lists :(