Crono1124

Member Since: December 28, 2009

Country: United States

  • Product SEN-11418 | about a year ago

    Has anybody been able to tap into the HACKHD to obtain the video output without it displaying the firmware version?

    I am trying to use this camera on my quad with an OSD (On screen display) and the video output is coming through some sort of onboard OSD that is conflicting with my external OSD. It would be awesome if there was some sort of way to disable it. any idea’s?

  • Product COM-00317 | about a year ago

    Hi everybody, I’m looking for some help using this IC as a step up switching regulator with the following specs:

    Vin = 3.60 V Vout = 5.00 V Iout = 300.00 A Vripple = 0.10 V Vin min = 3.24 V Ct = 165.00 pF Ipk = .60 A Rsc = 0.00 Ω Lmin = 0.01 µH (using 390UH) Co = 198,367.35 µF (using 2000UF) R1 = 1.00 kΩ R2 = ((Vout - 1.25) / 1.25) * R1 = 3.00 kΩ

    Under no load I get a perfect 5V on the output. However when under a .3A load the output voltage drops to 2.5~3.0 Volts.

    Anybody have any idea’s what i’m doing wrong? I’m trying to use this chip to step up the voltage on a 3.6volt LIPOLY battery to 5 volts.

    Thanks for any help.

  • Product PRT-08826 | about 4 years ago

    For anybody using these breakout boards… BRK is the signal, BRL is Ground. If your attaching these to a CMOS camera make sure that BRL shares a common ground with your camera.

No public wish lists :(