Gyrfalcon

Member Since: December 29, 2009

Country: United States

  • Product GPS-10896 | about 2 years ago

    Where can these be sourced for other lengths?

  • Product ROB-09457 | about 3 years ago

    From looking at the data sheet the internal schematic on page 3 shows 4 diodes on the output pin to protect from back EMF in the standard H driver setup.

  • Product WRL-00558 | about 3 years ago

    To estimate the effective radiated power (ERP) multiply the output of your radio by 3.2 This estimate does not take into account losses in the system from the cable, connector, or environment.

  • Product WRL-00145 | about 3 years ago

    To estimate the effective radiated power (ERP) multiply the output of your radio by 2.1 This estimate does not take into account losses in the system from the cable, connector, or environment.

No public wish lists :(