Vibration ERM Motor - 10K RPM
ROB-21260

Vibration ERM Motor - 10K RPM

SKU: ROB-21260
$4.95
In stock
SKU
ROB-21260
Backorder
Stock/Discounts

Vibration ERM Motor 10K RPM represents a compact-size Eccentric Rotating Mass (ERM) motor designed by Vybronics.

Product Overview

Vibration ERM Motor 10K RPM 3V (VZ43FC1B5640007) represents the Eccentric Rotating Mass vibration motor (ERM), also known as a pager DC motor, with an offset (non-symmetric) mass attached to the shaft specially designed by Vybronics. This SMD reflow solderable vibration motor draws a maximum of 100mA while producing the highest G force/vibration energy of 0.91GRMS (rated speed 10.000rpm), making it an excellent choice for applications requiring crisp haptic feedback and low power consumption.

The main characteristics of this vibration motor are its supply voltage, in this case, 3VDC, maximum rated current of 100mA, and the rated speed of 10.000RPM, which produces the highest G force/vibration energy of 0.91GRMS.

Features & Specs

  • Height: 4.3mm
  • Body: 7.5mm
  • Overall: 12.0mm
  • Rated Voltage (VDC): 3.0
  • Rated Current MAX (mA): 100
  • Typical Current (mA): 77
  • Rated Speed (RPM): 10,000
  • Vibration Force (G): 0.91

Documentation

Customer Reviews

Vibration ERM Motor - 10K RPM
Vibration ERM Motor - 10K RPM
$4.95
ROB-21260

Stock and Customer Discounts

$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing