As for the Taz 4 printer, there may be a kit version from LulzBots for far less. Edit: The KitTaz https://www.lulzbot.com/products/lulzbot-kittaz-3d-printer
Product | Subtotal | Qty | |
---|---|---|---|
Raspberry Pi Camera Module - Pi NoIR
DEV-12654 |
34.95 |
1
Cannot be ordered at this time. |
|
Logic 4 - USB Logic Analyzer
TOL-13195 |
109.95 |
1
Cannot be ordered at this time. |
|
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Teensy 3.1
DEV-12646 |
19.95 |
1
Cannot be ordered at this time. |
|
Teensy Audio Board
DEV-12767 |
14.95 |
1
Cannot be ordered at this time. |
|
Fingerprint Scanner - TTL (GT-511C3)
SEN-11792 |
49.95 |
1
Cannot be ordered at this time. |
|
Monocle Magnifier - Illuminated
TOL-09316 |
10.95 | 1 | |
microSD USB Reader
COM-13004 |
5.5 | 1 | |
Audio Cable TRRS - 18" (pigtail)
CAB-11580 |
1.6 | 1 | |
LED - 3W Aluminum PCB (5 Pack, Cool White)
COM-13105 |
8.95 | 1 | |
Raspberry Pi microSD Card Adapter - Low Profile
COM-12824 |
5.95 |
1
Cannot be ordered at this time. |
|
FemtoBuck LED Driver
COM-12937 |
15.9 |
2
Cannot be ordered at this time. |
|
Spark Gap Igniter - 4.8V
COM-11218 |
14.95 |
1
Cannot be ordered at this time. |
|
Total: 337.55 |