RRCC NSF Project

by Member #619596

Favorited Favorite 0

This is our wishlist for our school project to create a dispensation unit for the NSF Community College Innovation Challenge.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RFID Reader Breakout
In stock SEN-13030
2.1 1   
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
RFID Tag (125kHz)
Retired COM-08310
3.9 2   
Cannot be ordered at this time.
EasyDriver - Stepper Motor Driver
Retired ROB-13226
14.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
RFID Reader ID-20LA (125 kHz)
In stock SEN-11828
37.5 1   
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
17.5 5   
Basic 16x2 Character LCD - White on Black 3.3V
Retired LCD-09052
7.8
You save:
11.7 (60%)
1   
Cannot be ordered at this time.
Raspberry Pi - Model B+ (8GB Bundle)
Retired DEV-12995
49.95 1   
Cannot be ordered at this time.
Total: 159.45