Nick's Recipe for Punch-Force Boxing Gloves

by Member #158635

Favorited Favorite 0

One of my favorite projects ever! Outfit two boxing gloves with the motion tracking of ArduIMU. Xbee mesh networking sends the punch-force data to a beaglebone base station. The base station interprets the data, calculating punch intensity. Output is sent via wifi to a tablet app that vibrates when you land a hit! I'd wear a SFE hoody to soften the blow during testing :-).

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Hoodie - Large
Retired SWG-08339
24.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Beaglebone Black Enclosure - Black Plastic
Retired PRT-12843
7.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
Only 4 left! WRL-11812
27.95 1   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
13.9 2   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
39.9 2   
Cannot be ordered at this time.
DIYDrones ArduIMU+ V3
Retired DEV-11055
159.9 2   
Cannot be ordered at this time.
XBee Pro 63mW Wire Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10421
122.85 3   
Cannot be ordered at this time.
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Total: 506.3