by Plusea
Product | Subtotal | Qty | |
---|---|---|---|
Load Sensor - 50kg (Generic)
SEN-10245 |
4.5 | 1 | |
Tilt Sensor - AT407
SEN-10289 |
2.1 | 1 | |
Flex Sensor 2.2"
SEN-10264 |
11.95 | 1 | |
Muscle Sensor v3 Kit
SEN-11776 |
49.95 |
1
Cannot be ordered at this time. |
|
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 | |
Flex Sensor 4.5"
SEN-08606 |
17.95 | 1 | |
Pulse Sensor
SEN-11574 |
53.9 | 2 | |
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
Fingerprint Scanner - TTL (GT-511C1R)
SEN-13007 |
31.95 |
1
Cannot be ordered at this time. |
|
SparkFun Sound Detector
SEN-12642 |
11.95 | 1 | |
Total: 201.7 |