Light Up Valentine Cards

by Gella

Favorited Favorite 1

Materials to make (1) light up Valentine Card. You will also need clear tape, cardstock, scissors, and a hobby knife (exacto knife). Feel free to swap the LilyPad Button for a LilyPad Slide Switch (https://www.sparkfun.com/products/9350).

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
LilyPad Button Board
In stock DEV-08776
2.1 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Total: 8.6