DIY Science Kit

by bri_huang

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermistor 10K
In stock SEN-00250
0.95 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.2 2   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
13.5 3   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
LED Rainbow Pack - 5mm PTH
Only 10 left! COM-12903
3.95 1   
Diffused LED - RGB 10mm
In stock COM-11120
1.15 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Total: 54.8