Led array

by Member #475978

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Super Bright LED - Blue 10mm
In stock COM-08860
512.64
You save:
56.16 (10%)
144   
Super Bright LED - Green 10mm
In stock COM-08861
357.12
You save:
38.88 (10%)
144   
LED - Ultraviolet
In stock COM-08662
547.2
You save:
57.6 (10%)
576   
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
207.36
You save:
23.04 (10%)
144   
Super Bright LED - Red 10mm
In stock COM-08862
240.48
You save:
25.92 (10%)
144   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
118.08
You save:
11.52 (9%)
288   
Total: 1982.88