Bretford

by Member #330857

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFduino - Dev Kit
Retired DEV-13219
42.65 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-506 (48 Channel)
Retired GPS-12751
42.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 6 left! SEN-00242
14.95 1   
Non-Invasive Current Sensor - 30A
20 available SEN-11005
10.95 1   
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
11.95 1   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
In stock BOB-09946
32.5 1   
SparkFun Coulomb Counter Breakout - LTC4150
In stock BOB-12052
16.5 1   
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
7.95 1   
Cannot be ordered at this time.
SparkFun Level Translator Breakout - PCA9306
Retired BOB-11955
7.5 1   
Cannot be ordered at this time.
LCD Monitor - 7" HDMI
Retired LCD-11612
139.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Keypad - MPR121
Retired SEN-12017
9.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
3.5 1   
RFID Tag (125kHz)
Retired COM-08310
1.95 1   
Cannot be ordered at this time.
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
littleBits Deluxe Kit
Retired KIT-12973
199.95 1   
Cannot be ordered at this time.
SparkFun Touch Shield
Retired DEV-12013
14.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
EL Panel - White (10x10cm)
Retired COM-10799
14.95 1   
Cannot be ordered at this time.
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 315MHz
Out of stock WRL-10535
5.5 1   
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
SparkFun SPI Shortcut
Retired TOL-09235
24.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 20-Pin
In stock BOB-00495
4.5 1   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
SparkFun WiFi Shield - CC3000
Retired DEV-12071
39.95 1   
Cannot be ordered at this time.
SparkFun SSOP to DIP Adapter - 8-Pin
In stock BOB-00497
3.5 1   
RFID Reader Olimex MOD
Retired SEN-08856
40.95 1   
Cannot be ordered at this time.
RFID Tag - ABS Token MIFARE Classic® 1K (13.56 MHz)
Only 14 left! SEN-10127
3.5 1   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
XBee WiFi Module - RP-SMA Connector
Retired WRL-12569
43.95 1   
Cannot be ordered at this time.
Total: 1131.28