Product | Subtotal | Qty | |
---|---|---|---|
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 | |
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 | |
LED - Basic Red 5mm (25 pack)
COM-09856 |
3.95 | 1 | |
LED - Basic Green 5mm (25 pack)
COM-09855 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun WeevilEye - Beginner Soldering Kit
KIT-10723 |
131.4 | 12 | |
LED Mixed Bag - 10mm
COM-11459 |
15.9 |
2
Cannot be ordered at this time. |
|
LED Rainbow Pack - 5mm PTH
COM-12903 |
59.25 |
15
Cannot be ordered at this time. |
|
Needle Nose Pliers
TOL-08793 |
35 | 10 | |
Needle Set
TOL-10405 |
21 | 10 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
189
You save: 21 (10%) |
100 | |
Solder Lead Free - 100-gram Spool
TOL-09325 |
19.9 | 2 | |
Soldering Iron - 30W (US, 110V)
TOL-09507 |
21.9 | 2 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
19.75 | 5 | |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
135
You save: 15 (10%) |
100 | |
Total: 714 |