Michelle

by Member #79863

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RFID Reader Breakout
In stock SEN-13030
8.4 4   
Female Headers
In stock PRT-00115
7 4   
RFID Reader ID-12LA (125 kHz)
Out of stock SEN-11827
32.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
6.75 3   
2mm 10pin XBee Socket
In stock PRT-08272
11.5 10   
RFID Tag (125kHz)
Retired COM-08310
19.5 10   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
2.25 5   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
65.7 6   
Reed Switch - Insulated
In stock COM-10601
21 10   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
35 10   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
33 6   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Total: 271.3