giapetta

by makeder

Favorited Favorite 0

parts for giapetta lock prototype

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RGB LED Breakout - WS2812
Retired BOB-11820
2.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
2.1 2   
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
LED - RGB Clear Common Cathode
In stock COM-00105
4.5 2   
Mini Photocell
In stock SEN-09088
3.2 2   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Header - 6-pin Male (SMD, 0.1", Right Angle)
Out of stock PRT-09015
1.05 1   
Female Headers
Out of stock PRT-00115
3.5 2   
Total: 102.75