Saved For Later

by Member #561849

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ELastoLite Panel - 5x3 inches - Blue
Retired COM-11902
21.95 1   
Cannot be ordered at this time.
ELastoLite Panel - 5x3 inches - Orange
Retired COM-11905
21.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Red (20g)
Retired COM-11555
12.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
9 2   
Enclosure - Aluminum (112x60x31mm)
Retired PRT-11735
4.95 1   
Cannot be ordered at this time.
Heating Pad - 5x15cm
In stock COM-11289
11 2   
Fiber Optic Fabric - Black (40x75 cm)
Retired COM-12712
44.95 1   
Cannot be ordered at this time.
ELastoLite Panel - 5x3 inches - White
Retired COM-11906
21.95 1   
Cannot be ordered at this time.
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
19.95
You save:
14 (41%)
1   
Thermochromatic Pigment - Sapphire Blue (20g)
Retired COM-11556
12.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Bright Yellow (20g)
Retired COM-11557
12.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Total: 309.5