Product | Subtotal | Qty | |
---|---|---|---|
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
41.7 |
6
Cannot be ordered at this time. |
|
SparkFun 5V Step-Up Breakout - NCP1402
PRT-10968 |
11.9 |
2
Cannot be ordered at this time. |
|
Ribbon Cable - 6 wire (3ft)
CAB-10648 |
3.75 |
5
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
39.8 | 4 | |
Total: 97.15 |