WSN Main

by Member #621324

Favorited Favorite 0

Всичко от списъка без: - захранване 9/5V (Center-positive 5.5x2.1mm barrel connector) - резисторите - кондензаторите

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
68.85 3   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
Temperature Sensor - TMP36
In stock SEN-10988
3.2 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Breakout Board for XBee Module
In stock BOB-08276
7 2   
2mm 10pin XBee Socket
In stock PRT-08272
4.6 4   
SparkFun XBee Explorer USB
Only 4 left! WRL-11812
27.95 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
Total: 147.5