weavers_guild

by DanJulio

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SHARP Memory Display Breakout - Silver Monochrome (1.3", 96x96)
Retired LCD-13192
39.95 1   
Cannot be ordered at this time.
MPLAB PICkit 3
Retired PGM-09973
49.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
Retired WRL-00705
22.95 1   
Cannot be ordered at this time.
SparkFun IR Thermometer Evaluation Board - MLX90614
In stock SEN-10740
32.95 1   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
25.5 6   
Teensy 3.1
Retired DEV-12646
39.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
25.9 2   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
39.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 18650 Cell (2600mAh)
In stock PRT-12895
13 2   
IntelĀ® Edison and Arduino Breakout Kit
Retired DEV-13097
99.95 1   
Cannot be ordered at this time.
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
BeagleBone Black Cape - LCD (7.0")
Retired DEV-12086
99.95 1   
Cannot be ordered at this time.
Total: 563.4