AT&T Hackathon - CES 2014

by Shawn Hymel

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun WiFi Shield - CC3000
Retired DEV-12071
39.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
LED Rainbow Pack - 5mm PTH
Only 10 left! COM-12903
3.95 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.2 4   
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
10.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Total: 138.85