ECE110 Spring 2018 Electronics Kit

by Member #383167

Favorited Favorite 1

A low-cost electronics kit for ECE110 students.

Not listed, but also included: (1) CD40106 Schmitt Inverter, (2) N5192G BJT, (1) LM311 Voltage Comparator, (1) 100-KOhm, 10K and 2K potentiometers

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Mini Photocell
In stock SEN-09088
3.2 2   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Transistor - NPN (P2N2222A)
Retired COM-12852
0.5 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
1.05 1   
Zener Diode - 5.1V 1W
Retired COM-10301
0.25 1   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
Retired COM-09456
0.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
1.2 4   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Diode Small Signal - 1N4148
In stock COM-08588
2 8   
LED Rainbow Pack - 5mm PTH
Only 10 left! COM-12903
3.95 1   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
7 2   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
Shadow Chassis
In stock ROB-13301
13.95 1   
Flex Sensor 4.5"
In stock SEN-08606
35.9 2   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Diffused LED - RGB 10mm
In stock COM-11120
1.15 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Magnetic Door Switch Set
In stock COM-13247
3.95 1   
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
Total: 156.85