OMSI ADN - December 10, 2014 - Amazing Maze and Feeding Frenzy

by hydronics

Favorited Favorite 0

USB microB Cable - (one for Amazing Maze and one for Feeding Frenzy) Wall Charger - 5V USB (1A) for Amazing Maze USB Cable A-to-B for ADN Spelling Fever 7-segment displays for ADN Amazing Maze Infrared Emitters and Detectors for Amazing Maze

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun OpenSegment Serial Display - 20mm (Green)
Retired COM-11646
16.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Serial Display - 20mm (Red)
Retired COM-11644
16.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Red
In stock COM-11441
14.95 1   
SparkFun 7-Segment Serial Display - Kelly Green
Retired COM-11440
12.95 1   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
18 4   
Infrared Emitters and Detectors
Retired SEN-00241
7.8 4   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
9 2   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
11 2   
Total: 107.6