Car

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wheel 42x19mm
Retired ROB-08899
13.9 2   
Cannot be ordered at this time.
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Micro Gearmotor - Enclosure
In stock ROB-12105
6.4 4   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
9.9 2   
Cannot be ordered at this time.
Aluminum Beam - 3.08" (pair)
Retired ROB-12424
11.96 4   
Cannot be ordered at this time.
Beam Attachment Blocks - 4 pack
Retired ROB-12492
19.96 4   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
5.99 1   
Cannot be ordered at this time.
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
5.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Battery Holder - 9V Drawer (Panel Mount)
Retired PRT-11368
4.95 1   
Cannot be ordered at this time.
Battery Charger - 9V Li-Ion (dual)
Retired PRT-12760
9.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
1.5 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
2.95 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 3/8"; 25 pack)
Retired ROB-12423
2.5 1   
Cannot be ordered at this time.
Total: 101.51