Future Arduino Project

by Prince Manic the Hedgehog

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
Thumb Joystick
In stock COM-09032
4.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
5.5 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Total: 60.45